Women[10000m]World Records / Past World Athletics Championships Record
| Women 10000m World Record | Beatrice CHEBET 28:54.14 (2024) |
|---|
Women[10000m]
WR (World Record)
EWR (Equals World Record)
| Events | Name | Mark |
| Rome 1987 | Ingrid Kristiansen (NOR) | 31:05.85 |
|---|---|---|
| Tokyo 1991 | Liz McColgan (GBR) | 31:14.31 |
| Stuttgart 1993 | Wang Junxia (CHN) | 30:49.00 |
| Gothenburg 1995 | Fernanda Ribeiro (POR) | 31:04.99 |
| Athens 1997 | Sally Barsosio (KEN) | 31:32.92 |
| Seville 1999 | Gete Wami (ETH) | 30:24.56 |
| Edmonton 2001 | Derartu Tulu (ETH) | 31:48.81 |
| Saint-Denis 2003 | Berhane Adere (ETH) | 30:04.18 |
| Helsinki 2005 | Tirunesh Dibaba (ETH) | 30:24.02 |
| Osaka 2007 | Tirunesh Dibaba (ETH) | 31:55.41 |
| Berlin 2009 | Linet Chepkwemoi MASAI (KEN) | 30:51.24 |
| Daegu 2011 | Vivian Jepkemoi Cheruiyot (KEN) | 30:48.98 |
| Moscow 2013 | Tirunesh Dibaba (ETH) | 30:43.35 |
| Beijing 2015 | Vivian Jepkemoi Cheruiyot (KEN) | 31:41.31 |
| London 2017 | Almaz Ayana (ETH) | 30:16.32 |
| Doha 2019 | Sifan HASSAN (NED) | 30:17.62 |
| Oregon 2022 | Letesenbet GIDEY(ETH) | 30:09.94 |
| Budapest 2023 | Gudaf TSEGAY(ETH) | 31:27.18 |
| Tokyo 2025 | Beatrice CHEBET(KEN) | 30:37.61 |
WR (World Record)
EWR (Equals World Record)
