Women[3000m]World Records / Past World Athletics Championships Record
| Women 3000m World Record | Junxia WANG 8:06.11 (1993) |
|---|
Women[3000m]
WR (World Record)
EWR (Equals World Record)
| Events | Name | Mark |
| Helsinki 1983 | Mary Decker (USA) | 8.34.62 |
|---|---|---|
| Rome 1987 | Tatyana Samolenko-Dorovskikh (URS) | 8.38.73 |
| Tokyo 1991 | Tatyana Dorovskikh (URS) | 8.35.82 |
| Stuttgart 1993 | Qu Yunxia (CHN) | 8.28.71 |
WR (World Record)
EWR (Equals World Record)
