Men[5000m]World Records / Past World Athletics Championships Record
| Men 5000m World Record | Joshua CHEPTEGEI 12:35.36 (2020) |
|---|
Men[5000m]
WR (World Record)
EWR (Equals World Record)
| Events | Name | Mark |
| Helsinki 1983 | Eamonn Coghlan (IRL) | 13:28.53 |
|---|---|---|
| Rome 1987 | Said Aouita (MAR) | 13:26.44 |
| Tokyo 1991 | Yobes Ondieki (KEN) | 13:14.45 |
| Stuttgart 1993 | Ismael Kirui (KEN) | 13:02.75 |
| Gothenburg 1995 | Ismael Kirui (KEN) | 13:16.77 |
| Athens 1997 | Daniel Komen (KEN) | 13:07.38 |
| Seville 1999 | Salah Hissou (MAR) | 12:58.13 |
| Edmonton 2001 | Richard Limo (KEN) | 13:00.77 |
| Saint-Denis 2003 | Eliud Kipchoge (KEN) | 12:52.79 |
| Helsinki 2005 | Richard Limo (KEN) | 13:32.55 |
| Osaka 2007 | Bernard Lagat (USA) | 13:45.87 |
| Berlin 2009 | Kenenisa Bekele (ETH) | 13:17.09 |
| Daegu 2011 | Mohamed Farah(GBR) | 13:23.36 |
| Moscow 2013 | Mohamed Farah(GBR) | 13:26.98 |
| Beijing 2015 | Mohamed Farah(GBR) | 13:50.38 |
| London 2017 | Muktar Edris (ETH) | 13:32.79 |
| Doha 2019 | Muktar EDRIS (ETH) | 12:58.85 |
| Oregon 2022 | Jakob INGEBRIGTSEN (NOR) | 13:09.24 |
| Budapest 2023 | Jakob INGEBRIGTSEN (NOR) | 13:11.30 |
| Tokyo 2025 | Cole HOCKER (USA) | 12:58.30 |
WR (World Record)
EWR (Equals World Record)
