Men[3000m SC]World Records / Past World Athletics Championships Record
| Men 3000m SC World Record | Lamecha GIRMA 7:52.11 (2023) |
|---|
Men[3000m SC]
WR (World Record)
EWR (Equals World Record)
| Events | Name | Mark |
| Helsinki 1983 | Patriz Ilg (FRG) | 8:15.06 |
|---|---|---|
| Rome 1987 | Francesco Panetta (ITA) | 8:08.57 |
| Tokyo 1991 | Moses Kiptanui (KEN) | 8:12.59 |
| Stuttgart 1993 | Moses Kiptanui (KEN) | 8:06.36 |
| Gothenburg 1995 | Moses Kiptanui (KEN) | 8:04.16 |
| Athens 1997 | Wilson Boit Kipketer (KEN) | 8:05.84 |
| Seville 1999 | Reuben Kosgei (KEN) | 8:11.76 |
| Edmonton 2001 | Reuben Kosgei (KEN) | 8:15.16 |
| Saint-Denis 2003 | Saif Saaeed Shaheen (QAT) | 8:04.39 |
| Helsinki 2005 | Saif Saaeed Shaheen (QAT) | 8:13.31 |
| Osaka 2007 | Brimin Kiprop Kipruto (KEN) | 8:13.82 |
| Berlin 2009 | Ezekiel Kemboi (KEN) | 8:00.43 |
| Daegu 2011 | Ezekiel Kemboi (KEN) | 8:14.84 |
| Moscow 2013 | Ezekiel Kemboi (KEN) | 8:06.01 |
| Beijing 2015 | Ezekiel Kemboi (KEN) | 8:11.28 |
| London 2017 | Conseslus Kipruto (KEN) | 8:14.12 |
| Doha 2019 | Conseslus KIPRUTO (KEN) | 8:01.35 |
| Doha 2019 | Soufiane EL BAKKALI (MAR) | 8:25.13 |
| Budapest 2023 | Soufiane EL BAKKALI (MAR) | 8:03.53 |
| Tokyo 2025 | Geordie BEAMISH (NZL) | 8:33.88 |
WR (World Record)
EWR (Equals World Record)
