Women[5000m]World Records / Past World Athletics Championships Record
| Women 5000m World Record | Beatrice CHEBET 13:58.06 (2025) |
|---|
Women[5000m]
WR (World Record)
EWR (Equals World Record)
| Events | Name | Mark |
| Gothenburg 1995 | Sonia O'Sullivan (IRL) | 14:46.47 |
|---|---|---|
| Athens 1997 | Gabriela Szabo (ROU) | 14:57.68 |
| Seville 1999 | Gabriela Szabo (ROU) | 14:41.82 |
| Edmonton 2001 | Olga Yegorova (RUS) | 15:03.39 |
| Saint-Denis 2003 | Tirunesh Dibaba (ETH) | 14:51.72 |
| Helsinki 2005 | Tirunesh Dibaba (ETH) | 14:38.59 |
| Osaka 2007 | Meseret Defar (ETH) | 14:57.91 |
| Berlin 2009 | Vivian Cheruiyot (KEN) | 14:57.97 |
| Daegu 2011 | Vivian Jepkemoi Cheruiyot (KEN) | 14:55.36 |
| Moscow 2013 | Meseret Defar (ETH) | 14:50.19 |
| Beijing 2015 | Almaz Ayana(ETH) | 14:26.83 |
| London 2017 | Hellen Onsando Obiri (KEN) | 14:34.86 |
| Doha 2019 | Hellen OBIRI (KEN) | 14:26.72 |
| Oregon 2022 | Gudaf TSEGAY (ETH) | 14:46.29 |
| Budapest 2023 | Faith KIPYEGON(KEN) | 14:53.88 |
| Tokyo 2025 | Beatrice CHEBET(KEN) | 14:54.36 |
WR (World Record)
EWR (Equals World Record)
