Women[800m]World Records / Past World Athletics Championships Record
| Women 800m World Record | Jarmila KRATOCHVÍLOVÁ 1:53.28 (1983) |
|---|
Women[800m]
WR (World Record)
EWR (Equals World Record)
| Events | Name | Mark |
| Helsinki 1983 | Jarmila Kratochvilova (TCH) | 1:54.68 |
|---|---|---|
| Rome 1987 | Sigrun Wodars (GDR) | 1:55.26 |
| Tokyo 1991 | Lilia Nurutdinova (URS) | 1:57.50 |
| Stuttgart 1993 | Maria de Lurdes Mutola (MOZ) | 1:55.43 |
| Gothenburg 1995 | Ana Fidelia Quirot (CUB) | 1:56.11 |
| Athens 1997 | Ana Fidelia Quirot (CUB) | 1:57.14 |
| Seville 1999 | Ludmila Formanova (CZE) | 1:56.68 |
| Edmonton 2001 | Maria de Lurdes Mutola (MOZ) | 1:57.17 |
| Saint-Denis 2003 | Maria de Lurdes Mutola (MOZ) | 1:59.89 |
| Helsinki 2005 | Zulia Calatayud (CUB) | 1:58.82 |
| Osaka 2007 | Janeth Jepkosgei (KEN) | 1:56.04 |
| Berlin 2009 | Caster Semenya (RSA) | 1:55.45 |
| Daegu 2011 | Mariya Savinova (RUS) | 1:55.87 |
| Moscow 2013 | Eunice Jepkoech Sum (GBR) | 1:57.38 |
| Beijing 2015 | Marina Arzamasova(BLR) | 1:58.03 |
| London 2017 | Caster Semenya (RSA) | 1:55.16 |
| Doha 2019 | Halimah NAKAAYI (UGA) | 1:58.04 |
| Oregon 2022 | Athing MU (USA) | 1:56.30 |
| Budapest 2023 | Mary MORAA (KEN) | 1:56.03 |
| Tokyo 2025 | Lilian ODIRA (KEN) | 1:54.62 |
WR (World Record)
EWR (Equals World Record)
