Women[3000m SC]World Records / Past World Athletics Championships Record
| Women 3000m SC World Record | Beatrice CHEPKOECH 8:44.32 (2018) |
|---|
Women[3000m SC]
WR (World Record)
EWR (Equals World Record)
| Events | Name | Mark |
| Helsinki 2005 | Docus Inzikuru (UGA) | 9:18.24 |
|---|---|---|
| Osaka 2007 | Yekaterina Volkova (RUS) | 9:06.57 |
| Berlin 2009 | Marta Dominguez (ESP) | 9:07.32 |
| Daegu 2011 | Yuliya Zaripova (RUS) | 9:07.03 |
| Moscow 2013 | Milcah Chemos Cheywa (KEN) | 9:11.65 |
| Beijing 2015 | Hyvin Kiyeng Jepkemoi (KEN) | 9:19.11 |
| London 2017 | Emma Coburn (USA) | 9:02.58 |
| Doha 2019 | Beatrice CHEPKOECH (KEN) | 8:57.84 |
| Oregon 2022 | Norah JERUTO (KAZ) | 8:53.02 |
| Budapest 2023 | Winfred Mutile YAVI(BRN) | 8:54.29 |
| Tokyo 2025 | Faith CHEROTICH(KEN) | 8:51.59 |
WR (World Record)
EWR (Equals World Record)
