Men[10000m]World Records / Past World Athletics Championships Record
Men 10000m World Record | Joshua CHEPTEGEI 26:11.00 (2020) |
---|
Men[10000m]
WR (World Record)
EWR (Equals World Record)
Events | Name | Mark |
Helsinki 1983 | Alberto Cova (ITA) | 28.01.04 |
---|---|---|
Rome 1987 | Paul Kipkoech (KEN) | 27.38.63 |
Tokyo 1991 | Moses Tanui (KEN) | 27.38.74 |
Stuttgart 1993 | Haile Gebrselassie (ETH) | 27.46.02 |
Gothenburg 1995 | Haile Gebrselassie (ETH) | 27.12.95 |
Athens 1997 | Haile Gebrselassie (ETH) | 27.24.58 |
Seville 1999 | Haile Gebrselassie (ETH) | 27.57.27 |
Edmonton 2001 | Charles Kamathi (KEN) | 27.53.25 |
Saint-Denis 2003 | Kenenisa Bekele (ETH) | 26.49.57 |
Helsinki 2005 | Kenenisa Bekele (ETH) | 27.08.33 |
Osaka 2007 | Kenenisa Bekele (ETH) | 27.05.90 |
Berlin 2009 | Kenenisa Bekele (ETH) | 26.46.31 |
Daegu 2011 | brahim Jeilan (ETH) | 27.13.81 |
Moscow 2013 | Mohamed Farah(GBR) | 27.21.71 |
Beijing 2015 | Mohamed Farah(GBR) | 27.01.13 |
London 2017 | Mohamed Farah(GBR) | 26.49.51 |
Doha 2019 | Joshua CHEPTEGEI (UGA) | 26.48.36 |
Oregon 2022 | Joshua CHEPTEGEI (UGA) | 27.27.43 |
Budapest 2023 | Joshua CHEPTEGEI (UGA) | 27.51.42 |
WR (World Record)
EWR (Equals World Record)
About TDK
TDK is a comprehensive electronic components manufacturer founded in 1935 to commercialize ferrite, an electromagnetic material.
TDK has been an Official Partner of World Athletics Championships since the first competition held in Helsinki in 1983.

Branding Movie
Seven Seas