Inclinometer‐Monitoring‐System
Inclinometer‐Monitoring‐System
Release date: Oct. 2, 2026

【Sustainability and TDK】
Driving Digital Transformation in Construction
Worldwide with a High-Precision Inclinometer

Italy’s Leaning Tower of Pisa is a well-known example of a structure that gradually developed a pronounced tilt over many years as a result of small shifts in the ground beneath it. In construction and civil engineering sites, as well as in public infrastructure such as bridges, tunnels, and retaining walls, even subtle changes in inclination can signal deteriorating ground or structural integrity—and, if overlooked, potentially lead to serious accidents.
Reducing these risks demands continuous, high-precision monitoring of changes in the inclination of the ground and structures. TDK is combining its high-precision sensing and wireless communication technologies to promote an inclinometer capable of remote, real-time monitoring of minute changes in inclination. By enabling the early detection of anomalies, the system contributes to safety monitoring at construction and civil engineering sites and to the maintenance of public infrastructure, while supporting sustainable maintenance practices that use resources more effectively and reduce environmental impact.