Sustainability | Environment | Environmental Goals and Achievements FY2020 Achievements of the TDK Environment, Health and Safety Action 2025
Tasks | Fiscal Year 2020 | Achievements | Status | |||
---|---|---|---|---|---|---|
Objectives | Practical Activities | |||||
【1】 |
TDK Environment Activity: improve CO2
emissions basic-unit in a lifecycle perspective 50% by
2035, compared with Fiscal Year 2014 Assess our entire value chain emissions impact including environmental contribution, and improve the sales based basic units |
|||||
Promotion as an in-house activity | (1) Reduce CO2 emissions from production activities | Improve CO2 emissions basic-unit from energy use by 1.8% compared with the previous FY |
|
Worsened by 4.6% compared with the previous FY | Not achieved | |
(2) Expand renewable energy usage | Promote renewable energy introduction/purchase |
|
|
Achieved | ||
(3) Reduce incoming water | Improve water (= incoming water) basic unit 1.5% of the previous FY |
|
Worsened by 0.31% compared with the previous FY | Not achieved | ||
(4) Efficient use of resources | Improve waste amount basic-unit 1.5% of the previous FY |
|
Worsened by 14.2% compared with the previous FY | Not achieved | ||
Contribution to society | (5) Reduce CO2 emissions from a life cycle perspective | Reduce the environmental load by reducing procure resources Reduce the amount of CO2 emissions in logistics by 3.0% of FY 2014 |
|
Reduced by 1.5% compared with FY2014 | Not achieved | |
|
(6) Expand environmental contribution of products | Improve product-based CO2 reduction contributions basic-unit by 2.7% compared with the previous FY |
|
Improved by 7.1% compared with the previous FY | Achieved | |
(7) Expand renewable energy business | Develop and expand sales of products for the renewable energy market | Expand sales into the renewable energy market by using SSRS (Sustainable Strategy Review Sheet) | Promoted activities to expand sales into the renewable energy market by using SSRS (Sustainable Strategy Review Sheet) | - | ||
(8) Reduce risks of chemicals use | Reduce influence of chemicals to the human and environment |
|
Promote compliance with China's VOC Regulations and compliance with regulations for the use of hazardous chemical substances as per customer requirements | Achieved | ||
|
(9) Contribute to environmental society | Preserve the environment and biodiversity |
|
|
Achieved | |
【2】 |
TDK Health and Safety Activity Take actions to achieve "Zero labor accident", our ultimate goal |
|||||
Activity for health and safety | Achieve the "ZERO significant labor accident *" | Mitigate the significant safety risks and promote the safety patrol by site top manager thoroughly | Achieved the "ZERO significant labor accident" | Achieved | ||
* Significant labor accident: an accident with remaining disability, required long-term nursing, or fatality |
Related link