Sustainability | Environment | Environmental Goals and
Achievements
Action Plan in TDK Environment, Health and Safety Action 2025
Established: April 1, 2016
Revised: April 1, 2021
Tasks | Fiscal Year 2021 |
Scope No. *1 |
Fiscal Year 2025 |
Fiscal Year 2035 (100th anniversary) |
||
---|---|---|---|---|---|---|
Objectives | Practical Activities | |||||
① |
TDK Environment Activity: improve CO₂ emissions
basic-unit in a lifecycle perspective 50% by 2035,
compared with Fiscal Year 2014 Assess our entire value chain emissions impact including environmental contribution, and improve the sales based basic units |
|||||
(1) Reduce CO₂ emissions from production activities | Improve CO₂ emissions basic-unit from energy use by 1.8% compared with the previous FY |
|
1, 2 | Improve CO₂ emissions basic-unit 30% | Improve CO₂ emissions basic-unit in a lifecycle perspective 50% | |
(1)-a Efficient use of energy | Improve energy consumption basic-unit by 1.0% of the previous FY |
|
||||
(1)-b Expand renewable energy usage | Formulate mid & long-term renewable energy introduction /purchase and goals/plans |
|
||||
(2) Reduce incoming water | Improve water (= incoming water) basic unit 1.5% of the previous FY |
|
3 | Create reduction activities equivalent to 30% improvement of CO₂ emissions | ||
(3) Efficient use of resources | Improve waste amount basic-unit 1.5% of the previous FY |
|
||||
(4) Reduce CO₂ emissions from a life cycle perspective | Promote reduction of environmental load through each category activity of Scope3 |
|
||||
(5) Expand environmental contribution of products | Improve CO₂ reduction contributions basic-unit by 2.7% compared with the previous FY | Increase products for CO₂ reduction contribution calculation | ||||
(6) Expand renewable energy business | Develop and expand sales of products for the renewable energy market | Create products for the renewable energy market | ||||
(7) Reduce risks of chemicals use | Reduce influence of chemicals to the human and environment | Promote the substitution and reduce usage of hazardous chemicals | ||||
(8) Contribute to environmental society | Preserve the environment and biodiversity |
|
||||
② |
TDK Health and Safety Activity Take actions to achieve "Zero labor accident", our ultimate goal |
|||||
Activity for health and safety | Achieve "ZERO significant labor accident *2 " |
|
*1 Scope No.: based on GHG Protocol
*2
Significant labor accident: an accident with remaining
disability, required long-term nursing, or fatality