Meta-Optic Mirror Brings Smart Glasses into Everyday Life
TDK has successfully demonstrated the world's first mirror for direct retinal projection (DRP) displays in smart glasses using meta-optics technology, which employs intricate nanoscale structures to manipulate the reflection and refraction of light with remarkable flexibility.
Just 150 nm thick, the ultrathin, transparent mirror offers 80% visible-light transmittance, paving the way for stylish, natural-looking smart glasses suitable for everyday use.
Key features
- TDK's meta-optic mirror uses nanoscale structures to replace the bulky curved mirrors that were required for direct retinal projection (DRP)
- Its ultrathin, 150 nm design allows it to be embedded directly into ordinary eyeglass lenses
- With 80% visible-light transmittance, it offers high transparency while minimizing the rainbow patterns (eye glow) associated with conventional waveguide displays
- It can be manufactured using wafer processes comparable to those used in semiconductor production, opening the way to cost-competitive mass production
Find out more
Press Release
TDK’s Meta-Optic Mirror for Smart Glasses Receives METI Minister’s Award at CEATEC 2026Press Release
TDK demonstrates the world’s first direct retinal projection display for smart glasses using a meta-optic mirrorFeatured Stories article
Meta-Optic Mirror: Bringing Smart Glasses into Everyday Life