TDK Worldwide

Map

Headquarter

Japan

TDK Corporation

Japanese Chinese English

Power Supplies

Japan

TDK-Lambda Corporation

Japanese English

Passive Components

TDK China Co., Ltd.

English Chinese

TDK Korea Corporation

English Korean

TDK Taiwan Corporation

Chinese

TDK Singapore Pte.Ltd.

English

Power Supplies

TDK-Lambda Singapore Pte.Ltd.

English

TDK-Lambda (China) Electronics Co., Ltd.

Chinese

Magnetic Application Products

SAE Magnetics (H.K.) Ltd.

English

Magnecomp Precision Technology Public Co., Ltd.

English

Energy Devies

Amperex Technology Limited

English Chinese

Passive Components

U.S.A.

TDK Corporation of America

English
U.S.A.

TDK RF Solutions Inc.

English

Sensors

U.S.A.

InvenSense Inc.

English

Power Supplies

U.S.A.

TDK-Lambda Americas Inc.

English

Magnetic Application Products

U.S.A.

Headway Technologies, Inc.

English
U.S.A.

Hutchinson Technology Inc.

English

(EMEA: Europe, the Middle East and Africa)

Passive Components

Germany

TDK Europe GmbH

English German
Germany

TDK Electronics AG

English German Japanese Chinese

Power Supplies

United Kingdom

TDK-Lambda UK Ltd.

English

Hall Sensors & Embedded Controllers

Germany

TDK-Micronas GmbH

English German Japanese Chinese Korean

High Performance MEMS Inertial Sensors

France

Tronics Microsystems SA

English

ASIC Development & Supply, Custom IC Design

Belgium

ICsense NV

English

List

Company Name Categories Address Tel Website
TDK Corporation Headquarter 2-5-1 Nihonbashi, Chuo-ku, Tokyo, 103-6128, Japan
Map(PDF:684KB)
81-3-6778-1000 Japanese
Chinese
TDK-Lambda Corporation Sales
Manufacturing
2-5-1 Nihonbashi, Chuo-ku, Tokyo, 103-6128, Japan 81-3-6778-1111 Japanese
English
TDK Akita Corporation Headquarter
Manufacturing
1-8, Manganji, Yurihonjo-city, Akita 015-0064, Japan 81-184-28-4369 -
TDK Shonai Corporation Headquarter
Manufacturing
97, Aburaden, Yamada, Tsuruoka-city, Yamagata 997-0856, Japan 81-235-33-4111 -
TDK Kofu Corporation Manufacturing 160, Miyazawa, Minami-Alps-city, Yamanashi 400-0495, Japan 81-55-283-8222 -
TDK Precision Tool Corporation Manufacturing 191 Okumacho, Tsuzuki-ku, Yokohama-city, Kanagawa 224-0042 Japan 81-45-471-5360 -
TDK Design Inc. - 1-14, Nihonbashi 2-chome, Chuo-ku, Tokyo 103-0027, Japan 81-3-3278-2520 -
TDK Service Corporation - 2-15-7, Higashiowada, Ichikawa-city, Chiba 272-8558, Japan 81-47-378-9698 -
TDK Techno Corporation - 2-15-7, Higashiowada, Ichikawa-city, Chiba 272-0026, Japan 81-47-378-9185 -
SolidGear Corporation R&D Base
Sales
Shinyokohama Kaneko Bldg 8F ,2-3-9 Shin Yokohama Kohoku-ku, Yokohama City , Kanagawa 222-0033, Japan 81-45-470-4511 Japanese
English
Company Name Categories Address Tel Website
TDK China Co., Ltd.
  • Regional headquarter
Room 1907, Shanghai International Trade Center 2201,
Yan An Rd(W), Shanghai Postal Code:200336
86-21-61962345 Chinese
English
TDK Dalian Corporation
  • Manufacturing
No.68 West Huaihe Road, Dalian Economic & Technical Development Zone, Liaoning, Postal Code 116600, People's Republic of China 86-411-8731-4455 -
TDK Ganzhou Rare Earth New Materials Co., Ltd
  • Manufacturing
No.22 Jinlong Road, Economic & Technologic Development Zone, Ganzhou, Jiangxi Province 86-797-8380908 -
TDK (Shanghai) International Trading Co., Ltd.
  • Sales
Room 3201,Shanghai International Trade Center 2201, Yan An Rd(W), Shanghai Postal Code:200336 86-21-61962345 -
TDK (Suzhou) Co., Ltd.
  • Manufacturing
226 Xing Hai Street, Suzhou Industrial Park, Jiang Su Province,Postal Code:215021, People's Republic of China 86-512-6256-8660 -
TDK Xiamen Co., Ltd.
  • Manufacturing
No.321-339 Tongji South Rd,Jimei District, Xiamen Postal Code:361021 86-592-6150333 Chinese
English
Guangdong TDK Rising Rare Earth High Technology Material Co., Ltd.
  • Manufacturing
No.1, Road Gaoxin II, Meizhou High-tech Industrial Park, SheJiang Town, Meixian District, Meizhou City, Guangdong Province, China
Postal Code :514000
86-753-2756268 -
Qingdao TDK Electronics Co., Ltd.
  • Manufacturing
No.16 Tonghe Rd, Pingdu City, Qingdao Postal Code:266706 86‐532-80607000 -
TDK-Lambda (China) Electronics Co., Ltd.
  • Sales
  • Manufacturing
NO.95, Zhujiang Road, Xinwu District, Wuxi, Jiangsu Province, 214028 P.R. CHINA 86-510-85281029 -
TDK (Xiamen) Co., Ltd.
  • Sales
  • Manufacturing
No. 413-419 Tong Ji Nan Road, Ji Mei, P.O.Box 36 10 21, Xiamen, Fujian Province, CHINA 86-592-36-02-800 -
TDK (Xiaogan) Co., Ltd.
  • Manufacturing
257-1, Changzheng Road, Xiaogan 432104 Hubei, CHINA 86-712-210-58-33
86-712-210-58-30
-
TDK (Zhuhai) Co., Ltd.
  • Manufacturing
North Honghui 2nd Road, Industrial Zone, Honggi Town, Jinwan District, Zhuhai City Guangdong Province 86 756 779 2070 -
TDK (Zhuhai FTZ) Co., Ltd.
  • Manufacturing
Lian Feng Road, Zhuhai Free Trade Zone, Wanzai Zhuhai City 519030, Guangdong, CHINA 86 756 886 30 00 -
SAE Magnetics (Dongguan) Limited
  • Sales
  • Manufacturing
Winnerway Industrial Area, Nancheng, Dongguan City, Guangdong Province, PRC. 523087 86 769 2281 0033 -
SAE Components (ChangAn) Limited
  • Sales
  • Manufacturing
Conrad Hi-Tech Park, Zhen An Road, Changan Town, Dongguan City, Guangdong Province, PRC 86 769 8549 6000 -
AFI Technologies (ChangAn) Limited
  • Manufacturing
  • R&D Base
Conrad Hi-Tech Park, Zhen An Road, Changan Town, Dongguan City, Guangdong Province 523870 86-769-8541-5668 -
TDK Dongguan Technology Co., Ltd.
  • Manufacturing
No 2 Guangan Road, Changan Town, Dongguan City, Guangdong Province
Postal Code: 523875
86-769-82710100 -
TDK Taiwan Corporation
  • Sales
  • Manufacturing
7F., No.66, Sanchong Rd., Nangang Dist., Taipei City 11502, Taiwan 886-2-2789-1117 Chinese
TDK Hongkong Company Limited
  • Sales
  • Manufacturing
1/F, SAE Technology Center, 6 Science Park East Ave, Hong Kong Science Park, Shatin, N.T.Hong Kong. 852-27362238 -
Amperex Technology Limited
  • Sales
  • Manufacturing
Wharf Cable TV Tower, 9Hoi Shing Rd, Tsuen Wan, N.T. Hong Kong 852-24980908 Chinese
English
TDK Electronics Hong Kong Limited
  • Sales
1/F, SAE Technology Centre, 6 Science Park East Avenue,
Hong Kong Science Park, Shatin, New Territories, HONG KONG
85-2-36-69-82-00 -
SAE Magnetics (H.K.) Ltd.
  • Sales
  • Manufacturing
SAE Technology Center, 6 Science Park East Ave, Hong Kong Science Park, Shatin, N.T.Hong Kong 852-2612-8888 English
TDK Korea Corporation
  • Manufacturing
104, Hyeongoksandan-ro, Cheongbuk-Myeon, Pyeongtaek-Si, Gyeonggi-Do, 17812 Republic of Korea 82-31-8053-1800 Korean
English
TDK Electronics Korea Corporation
  • Sales
(Seocho-Dong, 8F. Songnam Bldg.) 273, Gangnam-Daero, Seocho-Gu, Seoul 137-862, Republic of Korea 82-2-3019-4300 Korean
English
Company Name Categories Address Tel Website
TDK India Private Limited
  • Sales
  • Manufacturing
E 22-25, MIDC Area, Satpur, Nashik 422007 Maharashtra, INDIA 91-253-22-05-100
91-253-22-05-335
-
PT TDK ELECTRONICS INDONESIA
  • R&D Base 
    Manufacturing
Jalan EPCOS Jaya, Blok B1-10, Kawasan Industri Panbil, Muka Kuning, Pulau Batam 29433, Indonesia 62-778-40-40-100
TDK (Malaysia) Sdn. Bhd.
  • Sales
  • Manufacturing
Nilai Industrial Estate, 71800 Nilai, Negeri Sembilan, Malaysia 60-6-799-1130 -
TDK-Lambda Malaysia Sdn. Bhd.
  • Sales
  • Manufacturing
PL033, Locked Bag 110 Kawasan Perindustrian Senai, 81400 Senai, Johor, MALAYSIA 60-7-5993901 -
TDK Electronics (Malaysia) SDN BHD
  • Manufacturing
No. 11, Jalan Firma 3, Tebrau Industrial Estate 4 81100 Johore Bahru, MALAYSIA 60 7 356 6666 -
TDK Philippines Corporation
  • Sales
  • Manufacturing
119 East Science Avenue Special Export Processing Zone Laguna Technopark, Binan, Laguna, Philippines 63-2-7755-1700 -
TDK Electronics Philippines Corporation
  • Sales
119 East Science Avenue Special Export Processing Zone Laguna Technopark, Binan, Laguna, Philippines 63-49-541-3141 -
TDK Singapore (Pte) Ltd.
TDK COMPONENTS PTE. LTD.
  • Sales
11 North Buona Vista Drive, #13-08 The Metropolis Tower 2, Singapore 138589 65-6273-5022
65-6597-0628
English
TDK-Lambda Singapore Pte.Ltd.
  • Sales
1008 Toa Payoh North #06-01/08 318996, SINGAPORE 65-6251-7211 -
TDK (Thailand) Co., Ltd.
  • Sales
  • Manufacturing
1/62 Rojana Industrial Park, Moo5, Tambol Kanham, Amphur Uthai, Ayutthaya, 13210, Thailand 66‐35‐334591 -
TDK (Thailand) Co., Ltd.
  • Sales
1550 Thanapoom Tower, 19th floor, Zone A,D,E New Petchburi Road, Makkasan, Rachatewi, Bangkok 10400, Thailand 66-2-033-5441~8 -
Magnecomp Precision Technology Public Co., Ltd.
  • Manufacturing
162 Moo 5 Phaholyothin Road, Lamsai, Wangnoi 13170 Ayutthaya, Thailand 66-35-215-225 English
Country Company Name Categories Address Tel Website
U.S.A. TDK U.S.A. Corporation
  • Regional headquarter
  • Sales
  • Manufacturing
  • R&D Base
455 RXR Plaza Uniondale, NY 11556 U.S.A. 1-516-535-2600 -
U.S.A. TDK Components U.S.A., Inc.
  • Manufacturing
1 TDK Boulevard, Peachtree City, GA 30269-2051 U.S.A. 1-770-631-0410 -
U.S.A. TDK Corporation of America
  • Sales
475 Half Day Road Suite 300 Lincolnshire, IL 60069 U.S.A. 1-847-699-2299 English
U.S.A. TDK Ventures Inc.
  • Venture Capital
1745 Technology Dr., San Jose, California 95110 U.S.A. 1-408-501-2200 » English
U.S.A. TDK Ferrites Corporation
  • Manufacturing
5900 North Harrison Street, Shawnee, OK 74804 U.S.A. 1-405-275-2100 -
U.S.A. TDK RF Solutions Inc.
  • Sales
  • Manufacturing
1101 Cypress Creek Road, Cedar Park, TX 78613 U.S.A. 1-512-258-9478 English
U.S.A. TDK-Lambda Americas Inc.
  • Sales
  • Manufacturing
405 Essex Road Neptune, NJ 07753 USA 1-732-922-9300 English
U.S.A. TDK Electronics Inc.
  • Sales
485B US Highway 1 South, Suite 200, Iselin, NJ 08830, USA 1-732-906-4300 -
U.S.A. Headway Technologies, Inc.
  • Sales
  • Manufacturing
682 South Hillview Drive, Milpitas, CA 95035-5457 U.S.A. 1-408-934-5300 English
U.S.A. Hutchinson Technology Inc.
  • Sales
  • Manufacturing
40 West Highland Park Drive NE, Hutchinson, MN 55350-9784 USA 1-320-587-3797 English
U.S.A. InvenSense Inc.
  • Sales
  • Manufacturing
1745 Technology Dr.
San Jose, California 95110 U.S.A.
1-408-501-2200 » English
U.S.A. Tronics MEMS, Inc
  • Sales
  • Manufacturing
15050 E. Beltwood Parkway, Addison, TX 75001 U.S.A. 1-469-872-0300
Brasil TDK do Brasil Ind. e Com. Ltda.
  • Sales
Marquês de São Vicente Avenue, 2219 – Cj 1707 & 1708
17º floor - Building Office Time - Água Branca
ZIP: 05036-040 – São Paulo – SP
BRAZIL
55-11-3289-9599 Ext. 6899 -
Brasil TDK Electronics do Brasil Ltda.
  • Sales
  • Manufacturing
Marquês de São Vicente Avenue, 2219 – Cj 1707 & 1708
17º floor - Building Office Time - Água Branca
ZIP: 05036-040 – São Paulo – SP
BRAZIL
55-11-3289-9599 Ext. 6851 -

(EMEA: Europe, the Middle East and Africa)

Country Company Name Categories Address Tel Website
Luxembourg TDK Europe S.A. - 20, rue de l'Industrie L-8399 Windhof Grand Duchy of Luxembourg 352-505011 -
Austria TDK Electronics GmbH & Co OG
  • Manufacturing
Siemensstraße 43, P.O.Box 90 8530 Deutschlandsberg, AUSTRIA 43 34 62 800 000 -
Belgium ICsense NV R&D Base Gaston Geenslaan 14, 3001 Leuven, Belgium +32-16-589-702 English
Czech TDK Czech s.r.o.
  • Manufacturing
Bucharova 14, 158 00 Prague, Czech Republic 420-2-33-03-22-81 -
France TDK-Lambda France SAS
  • Sales
3 avenue du Canada, Parc Technopolis - Bat SIGMA, 91940 Les Ulis, France 33-1-60-12-71-65 French
France Tronics Microsystems SA
  • Headquarter
  • Sales
  • Manufacturing
  • R&D Base
98 Rue du Pré de l’Horme, 38926 Crolles Cedex, FRANCE +33(0)476972950 English
Germany TDK Europe GmbH
  • Sales
Rosenheimer Strasse 141 e, 81671 Munich, Germany (D) 01-80-500-33-48
(0.14 Euro/min.)
(NL) 31-70-33-10-611
(CH) 49-89-54-02-02-691
English
German
Germany TDK Management Services GmbH
  • Administration
Rosenheimer Strasse 116b, 81671 Munich, Germany 49 89 54020 0 English
Germany TDK Sensors AG & Co. KG
  • Manufacturing
Beeskowdamm 3 - 11, 14167 Berlin, Germany 49-89-54-02-00 -
Germany TDK-Lambda Germany GmbH
  • Sales
Karl-Bold-Strasse 40, D-77855 Achern, GERMANY 49-7841-666-0 German
Germany TDK-Micronas GmbH
  • Headquarter
  • Sales
  • Manufacturing
Hans-Bunte-Strasse 19D-79108 Freiburg GERMANY +49 761 517-0 English
German
Japanese
Chinese
Korean
Germany TDK Electronics AG
  • Headquarter
  • Sales
  • Manufacturing
Rosenheimer Strasse 141 e, 81671 Munich, Germany 49-89-54-02-00 English
German
Japanese
Chinese
Hungary TDK Hungary Components Kft.
  • Sales
  • Manufacturing
Csaba utca 30,9700 Szombathely, HUNGARY 36 94 52 21 01 -
Israel TDK-Lambda Ltd.
  • Sales
  • Manufacturing
56 Haharoshet St.
Karmiel Industrial Zone 2165158, Israel
972-4-9887491 Hebrew
Poland TDK Polska Sp. z o.o.
  • Sales
ul. Wybrzeże Gdyńskie 6C, 01-531 Warsaw, Poland 48-22-24-60-409 -
Spain TDK Electronics Components, S.A.U.
  • Manufacturing
Avenida de Severo Ochoa, 66-68, 29590 Málaga, Spain 34 95 264 82 34 -
United Kingdom TDK-Lambda UK Ltd.
  • Sales
  • Manufacturing
Kingsley Avenue Ilfracombe Devon EX34 8ES United Kingdom 44-1271-856666 English