Voltage protection devices: Multilayer varistors with high ESD robustness for automotive Ethernet
- Reliable ESD protection up to 25 kV
- Low capacitance and narrow tolerance for signal integrity at high data rates
- Miniature dimensions of 1.0 x 0.5 x 0.5 mm
- High operating temperatures up to 150 °C
September 17, 2019
TDK Corporation (TSE:6762) has expanded its lineup of multilayer varistors for automotive Ethernet with a new type (AVRH10C221KT1R5YA8) with a very high ESD robustness for use in especially hostile environments. The new addition to the AVR series thus provides reliable ESD protection up to 25 kV (IEC61000-4-2). Moreover, thanks to the extremely precise multilayer technology and optimized manufacturing process, the new chip varistor features a low capacitance of 1.5 ± 0.13 pF. With its IEC 1005 package (1.0 x 0.5 x 0.5 mm) the component’s volume is about 75 percent smaller than that of existing components. The new varistor features a maximum operating voltage of 70 V and an operating temperature range of -55 to 150 °C, thus enabling a broad range of possible applications.
Automotive Ethernet is the communication infrastructure of choice for today’s vehicles since ECUs require a high speed, low latency communication in advanced driver assistance systems (ADAS) and autonomous driving. TDK’s newest multilayer varistor extends the portfolio of protection components for automotive Ethernet applications. With the AVR and CT series reliable ESD protection up to 25 kV is now available for both 100Base-T1 and 1000Base-T1 interfaces without impeding high speed data communication.
Moving forward, TDK will further increase the product lineup in terms of compactness, operating voltage, and capacitance to flexibly respond to the wide range of automotive device designs.
Glossary
- IEC61000-4-2: International Electrotechnical Commission's immunity standard on ESD
Main applications
- ESD protection of ECUs networked with automotive Ethernet
Main features and benefits
- Reliable ESD protection up to 25 kVy
- Low capacitance and narrow tolerance through extremely precise multilayer technology
- Compact dimensions of just 1.0 x 0.5 x 0.5 mm
- High operating temperature of up to 150 °C
Key data
| Type | Dimensions [mm] |
Max. operating voltage [V] |
Capacitance [pF] |
Applications |
|---|---|---|---|---|
| AVRH10C221KT1R5YA8 | 1.0 x 0.5 x 0.5 | 70 | 1.5 ±0.13 | Ethernet 1000Base-T1 |
Multilayer varistor portfolio / Application overview (TDK and EPCOS brand products)
| Type | Case size [EIA] |
VBr [V] |
VDC [V] |
Capacitance [pF] |
AEC−Q200 | LIN | CAN | CAN−FD | MOST | FlexRay | Ethernet 100Base−T1 |
Ethernet 1000Base−T1 |
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| typ. | max. | ||||||||||||
| 0402, single | |||||||||||||
| CT0402S14AHSG | 0402 | > 28 | 16 | 10 | 15 | x | x | x | x | x | x | ||
| CT0402S17AG | 0402 | > 32.5 | 19 | 15 | - | x | x | x | x | x | x | ||
| CT0402S20AHSG_P | 0402 | > 100 | 24 | 4.7 | 5.7 | x | x | ||||||
| AVRH10C270KT350NA8 | 0402 | 27 | 19 | 35 | 45.5 | x | x | x | x | x | |||
| AVRH10C270KT150NA8 | 0402 | 27 | 19 | 15 | 19.5 | x | x | x | x | x | |||
| AVRH10C101KT4R7FA8 | 0402 | 100 | 70 | 4.7 | 5.7 | x | x | ||||||
| AVRH10C101KT1R1NE8 | 0402 | > 100 | 70 | 1.1 | 1.4 | x | x | ||||||
| AVRH10C221KT1R5YA8 | 0402 | 220 | 70 | 1.5 | 1.63 | x | |||||||
| 0603, single | |||||||||||||
| CT0603S20AHSG_P | 0603 | > 100 | 24 | 4.7 | 5.7 | x | x | ||||||
| CT0603L25HSG | 0603 | > 61 | 32 | 10 | 15 | x | x | x | x | x | x | ||
| CT0603S14AHSG | 0603 | > 28 | 16 | 15 | 30 | x | x | x | |||||
| AVRM1608C270KT221M | 0603 | 27 | 19 | 220 | 264 | x | x | ||||||
| AVR-M1608C270MTAAB | 0603 | 27 | 17 | 30 | - | x | x | x | x | x | |||
| AVR-M1608C270MTABB | 0603 | 27 | 17 | 15 | - | x | x | x | x | x | |||
| 0508, array | |||||||||||||
| CA05M2S10T100HG | 0508 | > 26 | 12 | 2 x 10 matched ± 3% |
15 | x | x | x | x | x | |||
About TDK Corporation
TDK Corporation is a leading electronics company based in Tokyo, Japan. It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK's comprehensive portfolio features passive components such as ceramic, aluminum electrolytic and film capacitors, as well as magnetics, high-frequency, and piezo and protection devices. The product spectrum also includes sensors and sensor systems such as temperature and pressure, magnetic, and MEMS sensors. In addition, TDK provides power supplies and energy devices, magnetic heads and more. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK focuses on demanding markets in the areas of information and communication technology and automotive, industrial and consumer electronics. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2019, TDK posted total sales of USD 12.5 billion and employed about 105,000 people worldwide.
Downloads
- Further information on the products can be found under
https://product.tdk.com/info/en/catalog/datasheets/vpd_automotive_varistors_avr_en.pdf.
Contacts for regional media
| Region | Contact | Phone | ||
|---|---|---|---|---|
| Japan | Mr. Yoichi OSUGA | TDK Corporation Tokyo, Japan |
+813 6778-1055 | TDK.PR@tdk.com |
| ASEAN | Ms. Jiang MAN Ms. Pei Lu LEE |
TDK Singapore (Pte) Ltd. Singapore | +65 6273 5022 | TDK.ASEAN-inquiry@tdk.com |
| Greater China | Ms. Clover XU | TDK China Co., Ltd. Shanghai, China |
+86 21 61962319 | TDK.PR-CN@tdk.com |
| Europe | Mr. Frank TRAMPNAU | TDK Europe GmbH Duesseldorf, Germany |
+49 211 9077 127 | frank.trampnau@eu.tdk.com |
| America | Ms. Sara M. LAMBETH | TDK Corporation of America Irving, TX, USA |
+1 972-409-4519 | sara.lambeth@tdk.com |