News Center | Press Releases

Inductors: High-temperature and high-current power inductors for LED headlights

  • Broad operating temperature range from -55 up to +155 °C
  • Rated current approximately two to three times higher than comparable ferrite core power inductors
  • Qualified to AEC-Q200
Voltage protection devices: Miniaturized multilayer varistors for automotive Ethernet

September 3, 2019

TDK Corporation (TSE:6762) has expanded its lineup of metal core power inductors with the new SPM-VT series that is designed especially for the high thermal and current demands of automotive LED headlights. These wire-wound power inductors feature both a broad operating temperature range from -55 °C up to +155 °C and high rated currents from 4.7 A to 36.6 A (Isat), depending on type. The new components are qualified to AEC-Q200 and are initially available in three sizes: 7.5 x 7.0 x 5.4 mm, 10.5 x 10.0 x 6.5 mm and 13.0 x 12.5 x 6.5 mm. Their rated inductances range from 1 µH to 47 µH, depending on type. Mass production starts in September 2019.

The SPM-VT series is based on TDK’s innovative metallic magnetic material technology that enables a high magnetic saturation density and robust structural design. These metal core power inductors boast superior DC superposition characteristics in a compact size and feature a rated current that is approximately two to three times higher than that of comparable high-temperature products based on ferrite core materials.

Modern adaptive LED headlights typically use one and the same control circuit to drive all LED headlight functions such as low and high beams, daytime running lights and curve lighting. Thanks to their low power consumption and multifunctionality, LED headlights are now rapidly replacing conventional halogen and HID headlights. The DC-DC converters in the power circuits of LED headlights use power inductors, and as the functionality of the headlights increases, the number of inductors needed is also growing. The new SPM-VT series meets the automotive industry’s demand for compact, high-performance power inductors that can support high currents and withstand high temperatures. TDK will continue to expand the SPM power inductor lineup to include more miniaturized inductors with dimensions of 7.0 x 6.5 x 4.5 mm and 5.3 x 5.1 x 3.0 mm, for example.


Main applications

  • Automotive LED headlights
  • Power circuits for various automotive ECUs

Main features and benefits

  • Broad operating temperature range from -55 up to +155 °C for high heat resistance in automotive LED headlight applications
  • Superior DC superposition characteristics based on metallic magnetic materials
  • Rated current approximately two to three times higher than comparable ferrite core power inductors
  • Qualified to AEC-Q200

Key data

Type Dimensions
[mm]
Inductance
[μH]
DC resistance
[mΩ] max.
Rated current [A]
Isat*Itemp**
SPM7054VT-470M-D 7.5 x 7.0 x 5.4 47±20% 162±10% 4.7 2.5
SPM10065VT-1R0M-D 10.5 x 10.0 x 6.5 1.0±20% 2.4±10% 36.6 22.9
SPM12565VT-150M-D 13.0 x 12.5 x 6.5 15±20% 20.9±10% 14.2 8.5
  • * Isat: Based on the inductance change rate (30% lower than the initial figures)
  • ** Itemp: Based on a temperature increase of 40 K

About TDK Corporation

TDK Corporation is a leading electronics company based in Tokyo, Japan. It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK's comprehensive portfolio features passive components such as ceramic, aluminum electrolytic and film capacitors, as well as magnetics, high-frequency, and piezo and protection devices. The product spectrum also includes sensors and sensor systems such as temperature and pressure, magnetic, and MEMS sensors. In addition, TDK provides power supplies and energy devices, magnetic heads and more. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK focuses on demanding markets in the areas of information and communication technology and automotive, industrial and consumer electronics. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2019, TDK posted total sales of USD 12.5 billion and employed about 105,000 people worldwide.

Downloads

Contacts for regional media

Region Contact Phone Mail
Japan Mr. Yoichi OSUGA TDK Corporation
Tokyo, Japan
+813 6778-1055 pr@jp.tdk.com
ASEAN Ms. Jiang MAN
Ms. Pei Lu LEE
TDK Singapore (Pte) Ltd. Singapore +65 6273 5022 asean.inquiry@sg.tdk.com
Greater China Ms. Clover XU TDK China Co., Ltd.
Shanghai, China
+86 21 61962319 pr@cn.tdk.com
Europe Mr. Frank TRAMPNAU TDK Europe GmbH
Duesseldorf, Germany
+49 211 9077 127 frank.trampnau@eu.tdk.com
America Ms. Sara M. LAMBETH TDK Corporation of America
Irving, TX, USA
+1 972-409-4519 sara.lambeth@us.tdk.com

PAGE TOP