News Center | Press Releases

Inductors: Miniaturized thin-film metal power inductors suitable for ADAS applications

  • Industry-leading rated voltage of 40 V: can be coupled to a 12 V car battery
  • Capable of operating at high currents up to 1.6 A by employing a newly developed metal core with an inductance of 4.7 μH at 1MHz
  • Small dimensions of 2.5 mm x 2.0 mm x 1.2 mm
  • Qualified to AEC-Q200
Inductors: Miniaturized thin-film metal power inductors suitable for ADAS applications

February 12, 2019

TDK Corporation (TSE:6762) announces the TFM252012ALVA thin-film metal power inductors that can be connected directly to a 12 V car battery while maintaining small dimensions with a footprint of just 2.5 mm × 2.0 mm and a height of 1.2 mm. Thanks to the magnetic metal core these newly developed inductors offer a rated current of 1.6 A and an inductance of 4.7 μH. They are able to withstand severe temperature environments with an operating temperature range of -55 °C to +150 °C (including increase by self-heating) and are therefore especially suited for automotive power circuits. Mass production of the series started in February 2019.

To date, no thin-film metal inductors featuring a footprint smaller than 9 mm2 are on the market that can be used coupled to a 12 V car battery*. The newly developed TFM252012ALVA inductor achieves a rated voltage of 40 V with a footprint smaller than 9 mm2, thanks to the material technologies and structural design unique to TDK, and thus can be used in power circuits with an input directly coupled from a 12 V car battery.

In today’s automobiles, electronic control units are increasingly being installed to electrify various control functions and to implement in-vehicle information communication, autonomous driving, and other functions. The number of automotive ECUs necessary for implementing ADAS** and thereby the number of inductors for power circuits used in these units have been increased. However, because the number of parts has been increasing while mounting space is limited, there is a growing demand for small-size electronic parts featuring high performance and reliability. TDK is responding to such market needs with products like the new TFM2520ALVA inductor.

TDK will continue to contribute to the miniaturization of modules for automotive power circuits by expanding the lineup of products with various dimensions and inductance values and thus supplying inductors suitable for many designs and applications.

  • * Industry-leading rated voltage: Rated voltage of 40 V by the inductor with a footprint of 9 mm2 or less using a metal magnetic material as the core material
  • ** Advanced Driver Assistance System

Main applications

  • ADAS, power trains, car telematics (infotainment) systems, various automotive ECUs, and others

Main features and benefits

  • Realizing a rated voltage of 40 V and usable in power circuits which are connected directly to a 12 V car battery
  • Capable of operating at high currents of up to 1.6 A by using a newly developed metal core
  • Suitable for a broad temperature range of -55 °C to +150 °C
    • Key data

      TypeInductance
      [μH] @ 1 MHz
      DC resistance
      [mΩ] max.
      Isat* [A] Itemp** [A]
      max.typ.max.typ.
      TFM252012ALVA4R7MTAA4.7 ±20%2001.92.21.61.8
      • * Based on an inductance decrease of a 30%
      • ** Based on a temperature increase of 40°C by self-heating

      About TDK Corporation

      TDK Corporation is a leading electronics company based in Tokyo, Japan. It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK's comprehensive portfolio features passive components such as ceramic, aluminum electrolytic and film capacitors, as well as magnetics, high-frequency, and piezo and protection devices. The product spectrum also includes sensors and sensor systems such as temperature and pressure, magnetic, and MEMS sensors. In addition, TDK provides power supplies and energy devices, magnetic heads and more. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK focuses on demanding markets in the areas of information and communication technology and automotive, industrial and consumer electronics. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2018, TDK posted total sales of USD 12 billion and employed about 103,000 people worldwide.

      Downloads

      Contacts for regional media

      Region Contact Phone Mail
      Japan Mr. Y. OSUGA TDK Corporation
      Tokyo, Japan
      +813 6778-1055 pr@jp.tdk.com
      ASEAN Ms. Jiang MAN
      Ms. Pei Lu LEE
      TDK Singapore (Pte) Ltd. Singapore +65 6273 5022 asean.inquiry@sg.tdk.com
      Greater China Ms. Clover XU TDK China Co., Ltd.
      Shanghai, China
      +86 21 61962319 pr@cn.tdk.com
      Europe Mr. Frank TRAMPNAU TDK Europe GmbH
      Duesseldorf, Germany
      +49 211 9077 127 frank.trampnau@eu.tdk.com
      America Ms. Sara M. LAMBETH TDK Corporation of America Irving, TX, USA +1 972-409-4519 sara.lambeth@us.tdk.com

Recommendations

PAGE TOP