Electronics ABC

Inductors―Part 2 The Basics of Inductors ②

Behavior of an inductor with direct current

Coil transient response

Due to the self induction effect, coils (inductors) produce an electromotive force (inductive electromotive force) that is oriented so as to oppose a change in current. Consequently, when a voltage is applied to a coil, the current does not begin to flow immediately, and when the voltage is removed, the current does not stop immediately. The irregular current or voltage change that occurs for example at the switch ON or OFF point is called the transient response (transient phenomenon) of the coil. For example, in a circuit such as shown below, where a coil and a neon lamp (discharge start voltage at least several tens of volts) are connected in parallel, simply closing the switch of the battery (voltage only a few volts) will not cause the neon lamp to light. But if the switch is opened while a current is flowing through the coil, the neon lamp will light. The electromotive force (V) generated by the coil due to the self induction effect is proportional to the current change ratio (ΔI/Δt). When the switch is set to ON, the current increases gradually, and the electromotive force therefore does not exceed the voltage of the power supply. But when the switch is set to OFF, the flowing current is cut off instantly, which means that the current change ratio is large, causing a large electromotive force to be generated which is sufficient to ignite the neon lamp.

Energy stored by a coil

In the above circuit, the neon lamp can be ignited because the coil stores energy. This energy is proportional to the coil inductance and the square of the current. When the switch is set to OFF, the stored energy is instantly released, creating a high electromotive force.

Behavior of a coil with alternating current

Inductive reactance (XL)

A coil (inductor) passes direct current smoothly, but presents a resistance to alternating current. The resistance increases towards higher frequencies. This effect is called the inductive reactance (XL) of the coil. The following relationship exists between the alternating current frequency (f) and the inductance (L).

Voltage waveform and current waveform of AC circuit with a coil

The alternating current from a commercial AC outlet has a sine waveform. When a coil is connected to an AC power source, the self induction effect will produce an electromotive force that is oriented so as to oppose a change in current. The change of the current therefore is delayed by 90 degrees (1/4 cycle) with relation to the change in voltage.

Core magnetization and magnetic permeability

Magnetization curve and magnetic saturation

The magnetic flux (Φ) generated in the coil is proportional to the inductance (L) and the flowing current (I). Because the inductance is proportional to the magnetic permeability, using magnetic material with high magnetic permeability and applying a large current will result in a stronger magnetic flux being generated. However, there are limits to the capability of the magnetic material to collect magnetic flux, and when the current is increased past a certain point, the core will reach magnetic saturation. The magnetic flux density (B) at this point is called the maximum magnetic flux density (Bm).

Core magnetization process and change in magnetic permeability

As the core gets magnetized, the magnetic permeability of the core changes. As shown in the graph below, the magnetic permeability (μ) is expressed by the gradient of the core's magnetization curve (θ). The initial gradient near the origin of the curve is the initial magnetic permeability (μ0). This initial magnetic permeability is what is generally called the magnetic permeability, and it also is the value that is noted in catalogs for ferrite materials. Increasing the current in the coil and thereby increasing magnetization will eventually cause magnetic permeability to reach its maximum possible value. This is called the maximum magnetic permeability (μm), beyond which the value falls again.

Eddy current loss in core

When an AC current is supplied to a coil, an electromotive force is generated which opposes change in the magnetic flux, and a concentric current flows in the core. This is called the eddy current, and it deprives the system of the power RI2 (R: resistance, I: current) which escapes as Joule heat. This is called the eddy current loss. With metal cores whose electric resistance is low, the eddy current loss is more pronounced. The laminated cores used for power transformers are an attempt to reduce eddy current losses. However, losses will increase towards higher frequencies, causing more heat to be produced. Because ferrite has high specific resistance, eddy current losses are low, making the material suitable for many applications such as high frequency coils and high frequency transformers.

TDK is a comprehensive electronic components manufacturer leading the world in magnetic technology

About TDK

PickUp TagsMost viewed tags

RecommendedPeople who viewed this article also viewed here

Electronics ABC

Inductors―Part 3 Inductor Types and Manufacturing Methods

Electronics ABC

Capacitors, Part 1 The Basics of Capacitors

Sports Tech@TDK

Immersive Esports: Exploring Technology’s Role in Competitive Gaming

PickUp Contents

PAGE TOP